RK2120F3A-38.44 HS RATIO KIT (39.36)

10022906 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 278.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
39.36:1 ratio kit for size 2120F nominal ratio 38.44 triple reduction units.
QTY