RK2120F3A-129.7 HS RATIO KIT (128.9)

10022912 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 279.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
128.9:1 ratio kit for size 2120F nominal ratio 129.7 triple reduction units.
QTY