RK2110F2A-20.93 HS RATIO KIT (20.76)

10022934 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 204.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
20.76:1 ratio kit for size 2110F nominal ratio 20.93 double reduction units.
QTY