RK2110F3A-47.08 HS RATIO KIT (46.56)

10022941 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2110F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 171.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
46.56:1 ratio kit for size 2110F nominal ratio 47.08 triple reduction units.
QTY