RK2130F3A-129.7 HS RATIO KIT (128.5)

10022970 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2130F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 361.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
128.5:1 ratio kit for size 2130F nominal ratio 129.7 triple reduction units.
QTY