RK2040F2A-3.38 HS RATIO KIT (3.279,3.076

10023623 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 13.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
3.279:1 low ratio kit and 3.076:1 ratio kit for size 2040F final ratio 3.38 double reduction units.
QTY