RK2040F2A-4.13 HS RATIO KIT (4.929)

10023624 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 14.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
4.929:1 ratio kit for size 2040F nominal ratio 4.13 double reduction units.
QTY