RK2050F2A-7.59 HS RATIO KIT (7.598)

10023627 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 17.78
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.598:1 ratio kit for size 2050F nominal ratio 7.59 double reduction units.
QTY