DSS5115J/06UJ DRV SHAFT STAINL ESS 2.000
10286776
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 6.81
- Output Shaft Diameter (in): 2 in
- Weight unit: LB
2.000 in diameter stainless steel drive shaft for Quadrive unit size 5115. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.