DSS5203J/07UJ DRV SHAFT STAINLESS 1.500
10286779
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 16.00
- Output Shaft Diameter (in): 1.5 in
- Weight unit: LB
1.500 in diameter stainless steel drive shaft for Quadrive unit size 5203. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.