DSS5215J/09UJ DRV SHAFT SS 3.000/6720073
10286785
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 46.00
- Output Shaft Diameter (in): 3 in
- Weight unit: LB
3.000 in diameter stainless steel drive shaft for Quadrive unit size 5215. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.