DSS5315J DRV SHAFT STAINLESS 3.000
10286791
MFG #: Falk
$0.00
/
- Material: Stainless Steel
- Net Weight: 65.00
- Output Shaft Diameter (in): 3 in
- Weight unit: LB
3.000 in diameter stainless steel drive shaft for Quadrive unit size 5315. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.