BU5307J BUSHING 3.438
10054530
MFG #: Falk
$0.00
/ EA
- Bushing Diameter (in): 3.438 in
- Height: 8.44
- Length: 6.60
- Net Weight: 5.69
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.50
A 3.438 in diameter TA Taper Bushing for Quadrive unit size 5307. All bushing kits come with a bushing, drive key, nut, retaining ring, and setscrew.