BG5507-20E BELT GUARD W/BRKTS EXP COVER
10286572
MFG #: Falk
$0.00
/
- Unit Size: 5507
- Belt Guard Dimensions: 31.5 X 69 X 9.25 in
- Maximum Sheave Diameter (in): 12 in
- Mounting Hardware Included?: Included
- Net Weight: 154.00
- Supported Cooling: None
- Weight unit: LB
Belt guard and mounting hardware for a 5507 size Quadrive. Maximum Sheave Diameter 12 in. Belt guard dimensions are 31.5 in X 69 in X 9.25 in.