BG21E BELT GUARD EXP COVER
10497575
MFG #: Falk
$0.00
/
- Unit Size: 5608
- Belt Guard Dimensions: 36.5 X 87 X 10 in
- Maximum Sheave Diameter (in): 14 in
- Mounting Hardware Included?: None
- Net Weight: 80.00
- Supported Cooling: None
- Weight unit: LB
Belt guard for 5608 size Quadrive. Maximum Sheave Diameter 14 in. Belt guard dimensions are 36.5 in X 87 in X 10 in.