7708137 GUARD, V-BELT, QUADRIVE, 28"
10523202
MFG #: Falk
$0.00
/ EA
- Unit Size: 5107-5203
- Belt Guard Dimensions: 12 X 28 X 5 in
- Height: 5.00
- Length: 28.00
- Maximum Sheave Diameter (in): 10 in
- Mounting Hardware Included?: Included
- Net Weight: 14.47
- Supported Cooling: None
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Belt guard and mounting hardware for 5107-5203 size Quadrives. Maximum Sheave Diameter 10 in. Belt guard dimensions are 12 in X 28 in X 5 in.