WDHR480*301 RIVETED 10.005 FT STRAND
10521783
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 8 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Barrel Length (in): 12.75 in
- Base Catalog No: WDH480
- Material: Steel
- Minimum Tensile Strength (lbs): 79000 lb
- Net Weight: 17.40
- Overall Width/Pin Length (in): 14.6 in
- Product Type: WDH
- Sprocket Unit: H480
- Weight unit: LB
- Width Between Outer Plates (in): 11.2 in
WDH 480 8.000 Pitch - 15 Links/strand Riveted Chain w/End Riveted