RO-635*300 ST OFF P/PK
10522017
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 4.5 in
- Pin Diameter (in): 1.1 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 12200 lb/ft
- Base Catalog No: RO635
- Height: 12.00
- Length: 32.00
- Minimum Tensile Strength (lbs): 171000 lb
- Net Weight: 22.00
- Overall Width/Pin Length (in): 5.38 in
- Roller Diameter (in): 2.25 in
- Sprocket Unit: 635
- Unit of Dimension: IN
- Weight unit: LB
- Width: 32.00