RS2856GPM16E2R M16 E2 R EP/C DO NOT OIL
10745404
$0.00
/ FT
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Minimum Tensile Strength (lbs): 82000 lb
- Net Weight: 26.33
- Overall Width/Pin Length (in): 5.86 in
- Sprocket Unit: 9856
- Weight unit: LB