RX238-DM RX238 P/C AYB USA STMP DM OB
10752872
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.5 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.25 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 7600 lb/ft
- Base Catalog No: RX238
- Minimum Tensile Strength (lbs): 106000 lb
- Net Weight: 15.80
- Overall Width/Pin Length (in): 4.5 in
- Roller Diameter (in): 1.75 in
- Sprocket Unit: 238
- Weight unit: LB