RS4345G6C G6 P/C
10790065
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Roller Conveyor
- Chain Pitch (in): 12 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 12700 lb/ft
- Minimum Tensile Strength (lbs): 88000 lb
- Net Weight: 14.77
- Overall Width/Pin Length (in): 5.66 in
- Sprocket Unit: 4345
- Weight unit: LB