SJM984K-*300 ST K443 EV2 P/PK
10520340
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 7 in
- Pin Diameter (in): 1.38 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.62 in
- Rated Working Load (lb/ft): 24000 lb/ft
- Attachment Number: K443
- Attachment Spacing: 2
- Base Catalog No: SJM984
- Height: 59.99
- Length: 51.42
- Minimum Tensile Strength (lbs): 155000 lb
- Net Weight: 45.00
- Overall Width/Pin Length (in): 7.71 in
- Sprocket Unit: 984
- Unit of Dimension: IN
- Weight unit: LB
- Width: 51.42
- Width Between Outer Plates (in): 5.54 in