SR194A1-A2-P ST A1-A2 P/C
10520513
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2350 lb/ft
- Attachment Number: A1A2
- Base Catalog No: SR194
- Minimum Tensile Strength (lbs): 15000 lb
- Net Weight: 5.80
- Overall Width/Pin Length (in): 2.47 in
- Sprocket Unit: 194
- Weight unit: LB