SS2233G5E4R SS 2233 G5 EV 4TH R
10520546
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 9 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.375 in
- Rated Working Load (lb/ft): 9200 lb/ft
- Attachment Number: G5
- Attachment Spacing: 4
- Base Catalog No: SS2233
- Height: 55.99
- Length: 55.99
- Net Weight: 20.65
- Overall Width/Pin Length (in): 4.12 in
- Sprocket Unit: 2233
- Unit of Dimension: IN
- Weight unit: LB
- Width: 55.99
- Width Between Outer Plates (in): 3.06 in