A7436*300 ST PRSCON W/EP/PK
10520604
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3400 lb/ft
- Height: 47.98
- Length: 95.97
- Net Weight: 29.99
- Overall Width/Pin Length (in): 2.89 in
- Sprocket Unit: N/A
- Unit of Dimension: IN
- Weight unit: LB
- Width: 95.97