SA1140S52*300 ST S52 EV2 R W/EP/C LH
10521292
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 3 in
- Pin Diameter (in): 0.44 in
- Plate Depth (in): 1.12 in
- Plate Thickness (in): 0.19 in
- Rated Working Load (lb/ft): 2100 lb/ft
- Attachment Number: S52
- Attachment Spacing: 2
- Base Catalog No: SA1140
- Overall Width/Pin Length (in): 2.3 in
- Sprocket Unit: 183
- Width Between Outer Plates (in): 1.44 in