R2296MLG-*300 ST G165 R W/SL R&L
10869922
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Hi Load Elevator
- Chain Pitch (in): 18 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.37 in
- Product Series: RexPro
- Rated Working Load (lb/ft): 8500 lb/ft
- Attachment Number: G165
- Barrel Diameter (in): 2 in
- Barrel Length (in): 3.25 in
- Base Catalog No: R2296
- Material: Steel
- Net Weight: 4.40
- Overall Width/Pin Length (in): 5.04 in
- Plate Style: Straight
- Sprocket Unit: 2296
- Weight unit: LB
- Width Between Outer Plates (in): 2.43 in