ER956K24*304 ST K24 EV2 L&R M&T P/PK
10521801
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Mill Duty Elevator
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 14000 lb/ft
- Attachment Number: K24
- Attachment Spacing: 2
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4 in
- Base Catalog No: ER956
- Minimum Tensile Strength (lbs): 97000 lb
- Overall Width/Pin Length (in): 6 in
- Sprocket Unit: 856
- Width Between Outer Plates (in): 4.06 in