WHX5121HF-26 WHX5121 HF 26" WD
10520325
$0.00
/ FT
- Chain Category: Welded Steel
- Chain Sub-Category: Hard Face Drag
- Chain Pitch (in): 9 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 27600 lb/ft
- Attachment Number: 26" WING
- Attachment Spacing: 1
- Barrel Length (in): 6.31 in
- Base Catalog No: WHX5121
- Minimum Tensile Strength (lbs): 205000 lb
- Net Weight: 58.60
- Overall Width/Pin Length (in): 9.75 in
- Sprocket Unit: 6121
- Weight unit: LB
- Width Between Outer Plates (in): 6.45 in