WHX5157HF-14 WHX5157HF / 14" WG
10520833
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Hard Face Drag
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 18200 lb/ft
- Attachment Number: 14" WING
- Attachment Spacing: 1
- Barrel Length (in): 4.63 in
- Base Catalog No: WHX5157
- Minimum Tensile Strength (lbs): 117000 lb
- Net Weight: 32.30
- Overall Width/Pin Length (in): 8 to 14 inches in
- Sprocket Unit: 5157
- Weight unit: LB
- Width Between Outer Plates (in): 4.71 in
- Wing Span (in): 14 in