WHX5157HF-10 WHX5157 HF /10"WG
10521073
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Hard Face Drag
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 18200 lb/ft
- Attachment Number: 10" WING
- Attachment Spacing: 1
- Barrel Length (in): 4.63 in
- Base Catalog No: WHX5157
- Minimum Tensile Strength (lbs): 117000 lb
- Net Weight: 26.25
- Overall Width/Pin Length (in): 6.94 in
- Sprocket Unit: 5157
- Weight unit: LB
- Width Between Outer Plates (in): 4.72 in