B5022K22*300 ST K22 EV3 P/C
10521357
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Asphalt Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8900 lb/ft
- Height: 48.00
- Length: 84.00
- Net Weight: 38.98
- Overall Width/Pin Length (in): 3 in
- Sprocket Unit: 5022
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00