WHXR155CA11E10R WHXR155 CA11 EV10 R
10520178
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Attachment Number: CA11
- Attachment Spacing: 10
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.38 in
- Base Catalog No: WHXR155
- Minimum Tensile Strength (lbs): 102000 lb
- Net Weight: 27.78
- Overall Width/Pin Length (in): 6.48 in
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 4.51 in