WHXR132S6E4R WHXR132 S6 EV4 R
10520315
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Attachment Number: S6
- Base Catalog No: WHX132
- Minimum Tensile Strength (lbs): 85000 lb
- Net Weight: 15.87
- Overall Width/Pin Length (in): 6.31 in
- Sprocket Unit: 132
- Weight unit: LB