WHXR157C WHXR 157 WS COT
10520339
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 18200 lb/ft
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.63 in
- Base Catalog No: WHXR157
- Material: Steel
- Minimum Tensile Strength (lbs): 117000 lb
- Net Weight: 18.73
- Overall Width/Pin Length (in): 6.68 in
- Product Type: WHX
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 4.71 in
WHXR157 Welded Steel 6.050 Pitch - 20 Links/strand Pin and Cotter Construction