WHR82C WH82 WS CH
10520427
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 4400 lb/ft
- Barrel Diameter (in): 1.22 in
- Barrel Length (in): 2.25 in
- Base Catalog No: WH82
- Height: 5.00
- Length: 42.00
- Material: Steel
- Minimum Tensile Strength (lbs): 29500 lb
- Net Weight: 5.60
- Overall Width/Pin Length (in): 3.25 in
- Product Type: WH
- Sprocket Unit: 103
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 1.25 in
WHR82 Welded Steel Chain 3.075 Pitch - 39 Links/strand Pin and Cotter Construction