WHXR157R1906BZRI WHXR 157 R 1906BZ R
10520573
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 18200 lb/ft
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.63 in
- Base Catalog No: WHX157
- Height: 12.00
- Length: 42.00
- Minimum Tensile Strength (lbs): 117000 lb
- Net Weight: 9.44
- Overall Width/Pin Length (in): 6.68 in
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 2.75 in