WHXR150R RIVETED 10.08 FT STRAND
10520607
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.38 in
- Base Catalog No: WHX150
- Material: Steel
- Minimum Tensile Strength (lbs): 90000 lb
- Net Weight: 15.90
- Overall Width/Pin Length (in): 6.31 in
- Product Type: WHX
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 3 in
WHXR150 Welded Steel Chain 6.050 Pitch - 20 Links/strand Riveted Chain w/End Riveted