WHXR124HDA55E3R WHXR124HD A55 EV 3RD R
10520652
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 4.063 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9150 lb/ft
- Attachment Number: A55
- Attachment Spacing: 3
- Barrel Diameter (in): 1.63 in
- Barrel Length (in): 3 in
- Base Catalog No: WHXR124HD
- Minimum Tensile Strength (lbs): 80000 lb
- Net Weight: 16.25
- Overall Width/Pin Length (in): 4.82 in
- Sprocket Unit: H124
- Weight unit: LB
- Width Between Outer Plates (in): 3.08 in