WHXR124A80E6R WHXR 124 A80 EV6 R
10520712
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7350 lb/ft
- Attachment Number: A80
- Attachment Spacing: 6
- Barrel Diameter (in): 1.44 in
- Barrel Length (in): 2.81 in
- Base Catalog No: WHXR124
- Height: 54.00
- Length: 96.00
- Minimum Tensile Strength (lbs): 50500 lb
- Net Weight: 9.12
- Overall Width/Pin Length (in): 4.18 in
- Sprocket Unit: H124
- Unit of Dimension: IN
- Weight unit: LB
- Width: 96.00
- Width Between Outer Plates (in): 2.86 in