WHXR124HDK2E2R WHX 124HD K2 EV 2ND R
10520743
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 4.063 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9150 lb/ft
- Attachment Number: K2
- Attachment Spacing: 2
- Barrel Diameter (in): 1.63 in
- Barrel Length (in): 3 in
- Base Catalog No: WHXR124HD
- Height: 53.15
- Length: 88.59
- Minimum Tensile Strength (lbs): 80000 lb
- Net Weight: 9.61
- Overall Width/Pin Length (in): 4.82 in
- Sprocket Unit: H124
- Unit of Dimension: IN
- Weight unit: LB
- Width: 88.59
- Width Between Outer Plates (in): 3.08 in