WHXR155S2E10R WHXR155S2 EV 10TH R
10520748
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Attachment Number: S2
- Base Catalog No: WHX155
- Height: 31.74
- Length: 83.33
- Minimum Tensile Strength (lbs): 102000 lb
- Net Weight: 18.47
- Overall Width/Pin Length (in): 6.48 in
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 83.33