WHXR111R RIVETED 9.925 FT STRAND
10521241
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 4.76 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8850 lb/ft
- Barrel Diameter (in): 1.44 in
- Barrel Length (in): 3.38 in
- Base Catalog No: WHX111
- Height: 6.00
- Length: 48.00
- Material: Steel
- Minimum Tensile Strength (lbs): 50500 lb
- Net Weight: 8.40
- Overall Width/Pin Length (in): 4.79 in
- Product Type: WHX
- Sprocket Unit: 111
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 2.25 in
WHX111 Welded Steel 4.760 Pitch - 25 Links/strand Riveted Chain w/End Riveted