WHXR111A25E10R WHXR 111 A25 E10 R
10521303
$0.00
/ FT
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 4.76 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 8850 lb/ft
- Attachment Number: A25
- Attachment Spacing: 10
- Barrel Diameter (in): 1.44 in
- Barrel Length (in): 3.38 in
- Base Catalog No: WHXR111
- Minimum Tensile Strength (lbs): 50500 lb
- Net Weight: 7.98
- Overall Width/Pin Length (in): 4.79 in
- Sprocket Unit: 111
- Weight unit: LB
- Width Between Outer Plates (in): 3.4 in