WHXR155C WHX155 WS CHN P/C
10521437
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.38 in
- Base Catalog No: WHXR155
- Height: 11.90
- Length: 95.23
- Material: Steel
- Minimum Tensile Strength (lbs): 102000 lb
- Net Weight: 19.01
- Overall Width/Pin Length (in): 6.48 in
- Product Type: WHX
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 83.33
- Width Between Outer Plates (in): 4.51 in
WHXR155 Welded Steel Chain 6.050 Pitch - 20 Links/strand Pin and Cotter Construction