WHXR159R RIVETED 10.20 FT STRAND
10521636
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.125 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 20250 lb/ft
- Barrel Diameter (in): 2 in
- Barrel Length (in): 4.63 in
- Base Catalog No: WHX159
- Height: 12.00
- Length: 42.00
- Material: Steel
- Minimum Tensile Strength (lbs): 204000 lb
- Net Weight: 27.00
- Overall Width/Pin Length (in): 6.87 in
- Product Type: WHX
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 42.00
- Width Between Outer Plates (in): 2.88 in
WHX159 Welded Steel Chain Riveted Offset 6.125 Pitch