WHXR150S11E20R WHXR 150 S11 E20 R
10521693
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Attachment Number: S11
- Base Catalog No: WHX150
- Minimum Tensile Strength (lbs): 90000 lb
- Net Weight: 13.99
- Overall Width/Pin Length (in): 6.31 in
- Sprocket Unit: 132
- Weight unit: LB