WHXR150S1E20R WHX 150 S1 EV 20TH R
10521803
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Attachment Number: S1
- Base Catalog No: WHX150
- Height: 39.68
- Length: 83.33
- Minimum Tensile Strength (lbs): 90000 lb
- Net Weight: 15.87
- Overall Width/Pin Length (in): 6.31 in
- Sprocket Unit: 132
- Unit of Dimension: IN
- Weight unit: LB
- Width: 83.33