WHR82A22E8R WHR 82 A22 E8 R
10582496
MFG #: REX
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 4400 lb/ft
- Attachment Number: A22
- Attachment Spacing: 8
- Barrel Diameter (in): 1.22 in
- Barrel Length (in): 2.25 in
- Base Catalog No: WHR82
- Minimum Tensile Strength (lbs): 29500 lb
- Net Weight: 5.35
- Overall Width/Pin Length (in): 3.25 in
- Sprocket Unit: 103
- Weight unit: LB
- Width Between Outer Plates (in): 2.3 in