WHR78K2 EV 10TH RIVET
10607636
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.13 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 3500 lb/ft
- Attachment Number: K2
- Attachment Spacing: 10
- Barrel Diameter (in): 0.88 in
- Barrel Length (in): 2 in
- Base Catalog No: WHR78
- Minimum Tensile Strength (lbs): 25500 lb
- Net Weight: 0.92
- Overall Width/Pin Length (in): 2.98 in
- Sprocket Unit: 78
- Weight unit: LB
- Width Between Outer Plates (in): 2.06 in